IESNA:LM-63-2002
[TEST]P944309
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29263
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3899.5 3595.8 3318.9 3061.1 2850.7 2760.5 2755.7 2803.2 2929.8 3198.7
3617.9 4108.3 4662 5269.5 5778.8 6239.2 6666.3 7139.3 7525.3 7939.8
8450.7 8787.7 9036.1 9355.6 9814.4 10744.6 12135.1 13886.3 15330.6 15139.2
12419.8 6660 2172 922.3 360.7 118.6 0
3899.5 3617.9 3342.6 3081.6 2871.2 2766.8 2768.4 2812.7 2937.7 3203.4
3614.7 4084.6 4639.8 5255.2 5766.2 6232.9 6650.5 7098.2 7501.6 7917.6
8419.1 8806.7 9074 9301.8 9776.4 10649.6 11972.2 13724.9 15270.5 15102.8
12655.6 7033.3 2497.9 960.2 403.4 144 0
3899.5 3627.4 3363.2 3113.3 2904.4 2785.8 2770 2798.5 2895 3099
3448.6 3918.5 4461.1 5041.7 5589 6081 6492.3 6868.8 7265.9 7718.3
8221.4 8764 9206.9 9550.2 9969.4 10679.7 11820.3 13538.3 15493.6 16278.2
14476.4 9398.3 3746 1673.7 738.8 264.2 0
3899.5 3622.7 3382.2 3148.1 2944 2825.4 2790.5 2811.1 2877.6 3027.8
3311 3712.8 4192.2 4715.8 5253.6 5816.8 6353.1 6803.9 7227.9 7691.4
8254.6 8817.8 9330.3 9790.7 10325.4 10994.5 12038.6 13743.9 16339.9 18894.7
18848.9 13916.4 7085.5 3345.8 1547.1 530 0
3899.5 3646.4 3428.1 3225.6 3040.5 2909.2 2860.2 2869.6 2920.3 3031
3231.9 3540.4 3953.3 4396.2 4862.9 5413.4 6054.1 6723.3 7314.9 7927.1
8518.8 9178.4 9874.5 10535.7 11276.1 12209.4 13524 15460.3 18553 22451
23851 18619.5 12098.7 6209.1 2689.3 836.8 0
3899.5 3643.2 3442.3 3239.8 3057.9 2920.3 2864.9 2877.6 2926.6 3034.2
3214.5 3515.1 3912.1 4348.8 4804.4 5342.2 5989.2 6669.5 7292.8 7933.5
8542.5 9200.6 9896.6 10594.3 11369.4 12332.8 13645.9 15556.8 18556.2 22367.1
23839.9 18899.5 12046.5 6112.6 2630.8 806.8 0
3899.5 3676.4 3494.5 3326.8 3168.6 3042.1 2977.2 2966.1 3013.6 3110.1
3265.1 3504 3807.7 4173.2 4625.6 5141.3 5812.1 6563.5 7384.5 8257.7
9135.7 9999.5 10814.2 11606.7 12445.2 13391.2 14459 15776.7 17466.2 19065.6
18086.4 12715.7 5449.8 1735.4 626.4 153.4 0
3899.5 3717.6 3573.6 3450.2 3333.2 3230.3 3163.9 3132.2 3152.8 3236.7
3372.7 3549.9 3784 4109.9 4554.4 5117.6 5791.5 6566.7 7408.2 8265.7
9081.9 9861.8 10603.8 11318.8 11962.7 12524.3 12965.6 13214 13008.3 11451.7
7280.1 2546.9 999.8 574.2 284.7 98.1 0
3899.5 3774.5 3678 3595.8 3523 3451.8 3407.5 3393.3 3407.5 3462.9
3556.2 3689.1 3886.8 4190.6 4595.5 5109.7 5731.4 6433.8 7150.4 7849.6
8493.5 9131 9659.4 10127.6 10470.9 10641.7 10578.5 10080.1 8714.9 5870.6
2428.3 1042.5 713.5 501.5 321.1 139.2 0
3899.5 3829.9 3784 3750.8 3719.2 3695.4 3690.7 3711.2 3754 3831.5
3934.3 4070.3 4255.4 4535.4 4894.5 5367.5 5949.7 6606.2 7294.3 8009.4
8735.5 9452.1 10116.5 10689.2 11143.2 11320.4 10977.1 9654.6 6845.1 3088
1279.8 819.4 580.6 397.1 259.4 118.6 0
3899.5 3910.6 3916.9 3934.3 3953.3 3981.8 4024.5 4097.2 4196.9 4323.5
4486.4 4685.7 4962.6 5348.6 5853.2 6465.4 7158.3 7892.3 8654.8 9418.9
10176.6 10920.2 11619.4 12098.7 12192 11692.2 10364.9 8018.9 4639.8 1738.6
898.5 621.7 430.3 265.8 158.2 56.9 0
3899.5 3932.7 3961.2 4008.6 4049.8 4098.8 4165.3 4245.9 4358.3 4494.3
4657.2 4869.2 5149.2 5517.8 5963.9 6484.4 7055.5 7653.4 8273.6 8881
9461.6 10037.4 10526.3 10804.7 10684.5 10021.6 8686.5 6625.2 3776.1 1431.7
764.1 520.5 360.7 216.7 118.6 33.2 0
3899.5 3958 4016.6 4079.8 4149.4 4209.6 4291.8 4385.1 4483.2 4614.5
4760.1 4924.6 5138.2 5405.5 5717.1 6066.8 6448 6840.3 7242.1 7621.8
7977.7 8265.7 8414.4 8294.1 7806.9 6878.3 5595.3 4052.9 2301.7 1056.7
643.9 455.6 322.7 210.4 125 42.7 0
3899.5 3988.1 4090.9 4196.9 4288.7 4359.8 4437.4 4497.5 4543.3 4587.6
4619.3 4643 4665.2 4676.2 4658.8 4581.3 4438.9 4266.5 4097.2 3848.9
3442.3 2921.9 2420.4 2002.7 1661 1390.5 1180.1 1015.6 876.4 757.8
637.5 533.1 433.5 324.3 207.2 75.9 0
3899.5 4032.4 4163.7 4291.8 4378.8 4435.8 4465.8 4476.9 4453.2 4412
4351.9 4263.3 4119.4 3932.7 3698.6 3439.1 3186 2944 2705.1 2464.7
2221 1999.6 1809.7 1623.1 1460.1 1317.8 1199.1 1096.3 996.6 897
779.9 667.6 537.9 401.8 235.7 93.3 0
3899.5 4070.3 4234.9 4351.9 4424.7 4448.4 4434.2 4408.9 4350.3 4266.5
4128.9 3913.7 3666.9 3431.2 3249.3 3099 2931.3 2738.3 2540.6 2355.5
2205.2 2124.6 2007.5 1846.1 1692.7 1553.5 1412.7 1275 1153.2 1036.2
901.7 754.6 583.7 412.9 240.5 115.5 0
3899.5 4102 4277.6 4386.7 4426.3 4413.6 4389.9 4336.1 4239.6 4089.3
3890 3678 3486.6 3318.9 3159.1 3002.5 2836.4 2660.8 2507.4 2391.9
2357.1 2347.6 2266.9 2134 1990.1 1843 1665.8 1491.8 1330.4 1194.4
1061.5 914.4 768.8 593.2 414.5 215.1 0
3899.5 4135.2 4315.5 4412 4420 4386.7 4344 4261.8 4113.1 3931.1
3768.2 3633.7 3489.8 3322.1 3135.4 2951.9 2760.5 2580.2 2414 2319.1
2287.5 2246.4 2197.3 2113.5 1967.9 1822.4 1695.8 1578.8 1488.6 1388.9
1264 1131.1 987.1 817.9 640.7 381.2 0
3899.5 4155.8 4334.5 4405.7 4397.8 4348.8 4282.3 4168.4 3999.2 3847.3
3741.3 3638.5 3510.3 3344.2 3141.7 2909.2 2679.8 2463.1 2273.3 2189.4
2100.8 2040.7 1969.5 1817.7 1667.4 1551.9 1455.4 1385.8 1330.4 1243.4
1158 1028.3 882.7 740.3 572.7 340.1 0
3899.5 4163.7 4351.9 4412 4386.7 4334.5 4250.7 4103.6 3939 3817.2
3727.1 3633.7 3513.5 3360 3146.5 2883.9 2594.4 2334.9 2134 2034.4
1923.6 1824 1683.2 1515.5 1387.4 1289.3 1211.8 1146.9 1077.3 996.6
936.5 811.5 661.3 541 416.1 208.8 0
3899.5 4187.4 4364.6 4415.2 4388.3 4328.2 4225.4 4076.7 3912.1 3798.2
3712.8 3610 3497.7 3333.2 3121.2 2860.2 2562.7 2270.1 2051.8 1904.7
1757.5 1650 1498.1 1373.1 1252.9 1159.6 1085.2 1026.7 977.6 922.3
974.5 808.4 617 471.4 349.6 145.5 0
3899.5 4185.8 4367.7 4420 4391.5 4325 4233.3 4078.3 3909 3801.4
3712.8 3614.7 3505.6 3345.8 3138.6 2876 2577 2278 2045.5 1890.4
1743.3 1631 1482.3 1354.1 1233.9 1139 1064.6 1007.7 965 909.6
1006.1 745.1 590.1 474.6 352.8 145.5 0
